/content/hbtbt/us/en/search-results.html

    Power Supplies

    VPS-300US Power Supply

    Discontinued

    VPS-300US Power Supply provides power for: up to 3 VESDA VLP or Laser SCANNER detectors, or up to 15 remote (single box) units, or up to 3 sub rack assemblies.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    VPS-300US Power Supply provides power for: up to 3 VESDA VLP or Laser SCANNER detectors, or up to 15 remote (single box) units, or up to 3 sub rack assemblies. The VPS300US consists of one VPS-100US Power Supply and one VBC-001 Battery Cabinet. Together the two units can hold up to 6 batteries (supplied separately).

    Features & Benefits:
    • Input 120VAC/60Hz
    • 1.5 amp continuous supply current at 27.6VDC
    • Filtered and electronically regulated output
    • AC fail supervision
    • Low AC (brown-out) supervision
    • Battery supervision
    • Built-in charger for sealed lead acid or gel-type batteries
    • Automatic switch over to standby battery when AC fails
    • AC input LED indicator
    Certifications:
    • UL 1481 listed
    • ULC
    • FM (for VPS-100US)
    • CSFM