Smoke Detectors
2012/24AUSI Photoelectric Smoke Alarm with Integral Temp-3 Sounder
2012/24AUSI Photoelectric Smoke Alarm with Integral Temp-3 Sounder
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The 2012/24AUSI is designed to provide early warning of developing fires for occupants of residential and commercial buildings. The 2012/24AUSI is a photoelectric smoke alarm that is designed for open area protection. Its compact design makes it attractive to look at and easy to install.
The 2012/24AUSI photoelectric smoke-alarms are designed to respond to a broad range of fires while providing maximum stability. The low-voltage wiring make them ideal for applications such as apartment buildings and nursing homes. Designed for use as open area protection up to 24 units may be interconnected. These multi-voltage, 4 wire smoke alarms can be connected to many third-party devices such as security alarm systems and access control systems. The 2012/24AUSI is supplied complete with mounting ring and 9VDC back-up battery.
Features & Benefits:- Low profile design in ceiling white housing
- CSIRO certified and listed to AS3786:2023
- 85dB(A) at 3 meters
- 9-24 volt DC operation
- On-board 9 volt back-up battery
- NO/NC change-over alarm relay contacts
- 8 second alarm verification feature Audible emergency evacuation signal (ISO 8201)
- Innovative Insect-Proof mesh prevents false alarm caused by insects entering the smoke chamber
- Custom dual-mode alarm relay, interconnect feature
- Automatic diagnostic test feature
- Custom ‘easy-clean’ chamber
- ‘HUSH’ / Test Push Button feature
- Interconnect up to 24 smoke alarms
- Temporal Horn Pattern
- Green and Red Bi-color LED Indication
- Visual and Audible indication of low battery and other fault conditions
- CSIRO / ActivFire Listed to AS 3786: 2023