/content/hbtbt/us/en/search-results.html

Flame Detectors

Air Shield

The Air Shield allows the connection of a compressed air tubing that provides an air curtain to prevent dirt build-up on the detector window and reduce the frequency of maintenance in contaminated or dirty environments

Overview

The Air Shield allows the connection of a compressed air tubing that provides an air curtain to prevent dirt build-up on the detector window and reduce the frequency of maintenance in contaminated or dirty environments. Compatible with all detectors of the S40 / 40 series except the S40 / 40M.Protective screen reduces detector sensitivity by 30% and detection range by 5

Sort
Document Title
Document Type
File Size
Product Number
Part Number
Description
Add to list
S777650
Air Shiels: 30% Detection
Image
SKU
Description
alt
S777650
Air Shiels: 30% Detection