/content/hbtbt/us/en/search-results.html

Gas Detectors

SMART3 GC3 CO2 Gas Detector, 4-20mA output

The SMART3 GC Gas Detector are designed to meet with light industrial requirements. The detectors allow monitoring toxic and flammable gases in areas classified as zone 2 and 3.

Overview

The SMART3 GC Gas Detector are designed to meet with light industrial requirements. The detectors allow monitoring toxic and flammable gases in areas classified as zone 2 and 3.

Features & Benefits:
  • Easy sensor replacement
  • Wide range of sensors and detectable gases
  • Wide range of accessories for installation and maintenance
  • Ongoing system self-diagnostic
Specifications

Others

  • Brand
    • Notifier

Others

  • Brand
    • Notifier
  • Brand : Notifier
Sort
Document Title
Document Type
File Size
Product Number
Part Number
Description
Add to list
S2443CO2
Carbon Dioxide Detector: Toxic: Infrared Probe: 4 To 20 mA: 0 To 30% Vol
S2444CO2
Carbon Dioxide Detector, Toxic, Infrared Probe, 4 To 20 mA, 0 To 5000 ppm
Image
SKU
Description
alt
S2443CO2
Carbon Dioxide Detector: Toxic: Infrared Probe: 4 To 20 mA: 0 To 30% Vol
alt
S2444CO2
Carbon Dioxide Detector, Toxic, Infrared Probe, 4 To 20 mA, 0 To 5000 ppm