/content/hbtbt/us/en/search-results.html

    Infrared Barriers

    Xtralis VIS-IR™ Failsafe Bi-Spectral Thermography Detector

    Discontinued

    The Failsafe Thermography Detector (FTD) is a bi-spectral (IR & Visual) smart edge device that has been specifically designed for early warning heat-detection.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Failsafe Thermography Detector measures the heat intensity across surfaces and objects and is displayed on pixel level. This allows to exactly pinpoint the location of a developing heat source. The system allows to set various alarm levels in several regions of interest (ROI) allowing to signal both pre-alarms and alarms through on-board relays. Thermal imaging technology is contactless and non-invasive. The detector continuously supervises for various fault conditions and signals these via an onboard failsafe relay. The FTD range detectors connect very fast and are user-friendly to any industry standard FACP in the same way traditional smoke/ fire detectors do

    Features & Benefits:
    • Bi-spectral – IR & visual
    • On-board pre- alarm, alarm and fail-safe fault relay outputs
    • Sensor resolution 384 x 288 pixels
    • Area size detected selectable by 1x1/ 3x3/ 5x5 pixels
    • Detection temperature range -5°C to 450°C
    • Fixed temperature and Rate of Rise Pre-Alarms and Alarms
    • 3 different lenses/FOV
    • 2 inputs (Reset and Air Purge Fault)
    • Tri-color front LED for status signaling
    • Remote LED output
    • Simple and user-friendly connection
    • IP66
    • Operation on 24 VDC
    • Pluggable connection and terminals
    • Vehicle discrimination algorithm
    • Feeds: fusion, IR and visual
    • Camera cover fault detection
    Certifications:
    • CNPP
    • EMC EN61000-6-1 (2017)
    • EMC EN61000-6-3 (2007) / A1 (2001) /AC (2012)
    • EMC EN 50130-4 (2011) / A1 (2014)
    • UNE-EN 62368-1:2014 + AC1:2015 + AC2:2015
    • EN 62368-1:2014+AC:2015+AC:2017 +A11:2017
    • IEC 62368-1:2014+COR1:2015+COR2015
    • POSE000_18
    • FCC Rules and Regulations CFR 47, Part 15