Duct Detectors
200 Series Intelligent Remote Test Capable Smoke Detector
Photoelectric smoke detector with remote test capability designed for use with DNR(W) Duct Smoke Detectors.
200 Series smoke detectors are intelligent (addressable) detectors with point ID capability that enable each detector address to be set with decade address switches to provide exact detector locations. The sensitivity of 200 Series detectors can be programmed using the control panel software to suit the environment. In addition, detector sensitivity is continually monitored and reported to the panel.
Features & Benefits:
Features & Benefits:
- Sleek, low-profile design
- Analog communications
- Low standby current
- Rotary address switches
- Superior EMI protection
- Dual LEDs for 360° visibility
- UL
- FM
- CSFM
Others
- Brand
- System Sensor
Others
- Brand
- System Sensor
- Brand : System Sensor
Installation Instructions
Name
Description
File Size
Date
Size
System Sensor Base-Detector Compatibility Chart
application/pdf 53.71 KB
4/29/2022
53.71 KB
2251BRA Intelligent PhotoelectricSmoke Sensor with Remote TestCapability Installation Guide
application/pdf 409.29 KB
3/13/2022
409.29 KB
Data Sheet
Name
Description
File Size
Date
Size
200 SeriesIntelligent Low-Profile Plug-In Detectors Datasheet
application/pdf 140.74 KB
3/13/2022
140.74 KB
Others
Name
Description
File Size
Date
Size
System Smoke Detectors Applications Guide
application/pdf 472.1 KB
5/11/2022
472.1 KB
200 Series Smoke Detectors Datasheet
application/pdf 191.75 KB
4/29/2022
191.75 KB
Base - Detector Cross Reference (Legacy) Brochure
application/pdf 110.57 KB
4/29/2022
110.57 KB
Isolator Load Rating Table Brochure
application/pdf 38.09 KB
3/9/2022
38.09 KB
2251BR Intelligent Photoelectric Smoke Sensor with Remote Test Capability in Duct Applications Manual
application/pdf 730.81 KB
3/9/2022
730.81 KB
Name
Description
File Size
Date
Size
System Smoke Detectors Applications Guide
472.1 KB
5/11/2022
472.1 KB
200 Series Smoke Detectors Datasheet
191.75 KB
4/29/2022
191.75 KB
Base - Detector Cross Reference (Legacy) Brochure
110.57 KB
4/29/2022
110.57 KB
System Sensor Base-Detector Compatibility Chart
53.71 KB
4/29/2022
53.71 KB
200 SeriesIntelligent Low-Profile Plug-In Detectors Datasheet
140.74 KB
3/13/2022
140.74 KB
2251BRA Intelligent PhotoelectricSmoke Sensor with Remote TestCapability Installation Guide
409.29 KB
3/13/2022
409.29 KB
2251BR Intelligent Photoelectric Smoke Sensor with Remote Test Capability in Duct Applications Manual
730.81 KB
3/9/2022
730.81 KB