/content/hbtbt/us/en/search-results.html

    Heat Detectors

    Thermal Detector For FireWarden Series

    Discontinued

    The NOTIFIER® NH-200 Series intelligent thermal detectors are designed for both performance and aesthetics, and are direct replacements for the NH-100 Series.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The NOTIFIER® NH-200 Series intelligent thermal detectors are designed for both performance and aesthetics, and are direct replacements for the NH-100 Series. A new modern, sleek, contemporary design and advanced thermal technologies make the NH-200 Series ideal for both system operation and building design. The point ID address, set using rotary decimal switches, provide specific detector locations. Compatible with FireWarden® Series fire alarm control panels, the series includes a 135F/57C fixed-temperature, rate-of-rise, and a 190F/88C fixed high-temperature detectors. These thermal detectors provide effective, intelligent property protection in a variety of applications. Detectors are available for both FlashScan® and CLIP applications as designated.

    Features & Benefits:
    • Designed Compatible with ONYX Series and FireWarden (NFW-50, NFW2-100) Fire Alarm Control Panels
    • Sleek, low profile design
    • Thermal smoke detection
    • Analog communications
    • Analog communications
    • Low standby current
    • Rotary address switches
    • Dual LEDs for 360° visibility
    Certifications:
    • UL/ULC Listing: S747
    • FM Approved
    • CSFM: 7270-0028:0502
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Conventional_Addressable@conventional_addressable|Detector_Type@detector_type|Housing_Material@housing_material|Minimum_Operating_Ambient_Temperature@minimum_operating_ambient_temperature|Product_Type@product_type|Regulatory_Approvals@regulatory_approvals

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    NH-200
    Fire Warden Thermal Detector, 135F Fixed, Intelligent, White, FlashScan with Base
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-nh-200-heat-fixed-program-fire-warden-white-primaryimage
    NH-200
    Fire Warden Thermal Detector, 135F Fixed, Intelligent, White, FlashScan with Base
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-nh-200-heat-fixed-program-fire-warden-white-primaryimage
    NH-200-IV
    Fire Warden Thermal Detector,135F Fixed, Intelligent, Ivory, FlashScan and CLIP with Base
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-heat-detector-for-firewarden-series-primaryimage
    NH-200-IV
    Fire Warden Thermal Detector,135F Fixed, Intelligent, Ivory, FlashScan and CLIP with Base
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-heat-detector-for-firewarden-series-primaryimage
    NH-200H
    Fire Warden Thermal Detector, 190F Fixed, Intelligent, White, FlashScan with Base
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-nh-200h-heat-high-fire-warden-white
    NH-200H
    Fire Warden Thermal Detector, 190F Fixed, Intelligent, White, FlashScan with Base
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-nh-200h-heat-high-fire-warden-white
    NH-200H-IV
    Fire Warden Thermal Detector, 190F Fixed, Intelligent, Ivory, FlashScan and CLIP with Base
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-heat-detector-for-firewarden-series-primaryimage
    NH-200H-IV
    Fire Warden Thermal Detector, 190F Fixed, Intelligent, Ivory, FlashScan and CLIP with Base
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-heat-detector-for-firewarden-series-primaryimage
    NH-200R
    Fire Warden Thermal Detector, 135F Fixed and ROR, Intelligent, White, FlashScan with Base
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-nh-200r-heat-ror-fire-warden-white
    NH-200R
    Fire Warden Thermal Detector, 135F Fixed and ROR, Intelligent, White, FlashScan with Base
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-nh-200r-heat-ror-fire-warden-white
    NH-200R-IV
    Fire Warden Thermal Detector, 135F Fixed and ROR, Intelligent, Ivory, FlashScan and CLIP with Base
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-heat-detector-for-firewarden-series-primaryimage
    NH-200R-IV
    Fire Warden Thermal Detector, 135F Fixed and ROR, Intelligent, Ivory, FlashScan and CLIP with Base
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-heat-detector-for-firewarden-series-primaryimage