Multi-Criteria/Multi-Sensor Detectors
200 Series Intelligent Low-Profile Acclimate® Multi-Criteria Smoke Detector
Acclimate® 200 Series multi-criteria detectors incorporate photoelectric and 135°F thermal sensor signals to provide earliest warning of fire and reject nuisance alarms
The 200 Series Acclimate® photoelectric detector includes thermal detection at 135°F. It uses advanced onboard software to combine the signals from the photo and thermal elements to create a true multi-criteria detector capable of rejecting nuisance sources, but still responding quickly to real fires. Separate photo and thermal elements also allow the Acclimate detector to provide different responses to smoke or heat. In addition, the Acclimate detector can adjust its sensitivity according to its environment..Features & Benefits:
- Sleek, low-profile design
- Analog communications
- Low standby current
- Rotary address switches
- Superior EMI protection
- Dual LEDs for 360° visibility
- UL
- FM
- CSFM
Others
- Brand
- System Sensor
Others
- Brand
- System Sensor
- Brand : System Sensor
Brochure
Name
Description
File Size
Date
Size
Installation Instructions
Name
Description
File Size
Date
Size
System Sensor Base-Detector Compatibility Chart
application/pdf 53.71 KB
4/29/2022
53.71 KB
2251BA, 2251TBA and 2251TMBAIntelligent Photoelectric Smoke Sensors Installation Guide
application/pdf 394.25 KB
3/13/2022
394.25 KB
Engineering Specifications
Name
Description
File Size
Date
Size
Intelligent Multi-Criteria Acclimating Detectors Engineering Specs
application/pdf 55.8 KB
4/11/2022
55.8 KB
Data Sheet
Name
Description
File Size
Date
Size
200 SeriesIntelligent Low-Profile Plug-In Detectors Datasheet
application/pdf 140.74 KB
3/13/2022
140.74 KB
Others
Name
Description
File Size
Date
Size
200 Series Heat Detectors Datasheet
application/pdf 184.57 KB
5/17/2022
184.57 KB
System Smoke Detectors Applications Guide
application/pdf 472.1 KB
5/11/2022
472.1 KB
200 Series Smoke Detectors Datasheet
application/pdf 191.75 KB
4/29/2022
191.75 KB
Base - Detector Cross Reference (Legacy) Brochure
application/pdf 110.57 KB
4/29/2022
110.57 KB
2251B, 2251TB and 2251TMB Intelligent Photoelectric Smoke Sensors Installation Document
application/pdf 682.58 KB
3/14/2022
682.58 KB
2251B, 2251TB and 2251TMB Intelligent Photoelectric Smoke Sensors Manual
application/pdf 734.56 KB
3/9/2022
734.56 KB
Isolator Load Rating Table Brochure
application/pdf 38.09 KB
3/9/2022
38.09 KB
2251B, 2251TB and 2251TMB Intelligent Photoelectric Smoke Sensors
application/pdf 734.56 KB
2/17/2022
734.56 KB
2251 and 2251T Intelligent Photoelectronic Smoke Sensors
application/pdf 76.86 KB
2/17/2022
76.86 KB
2251TM Intelligent Photoelectronic Smoke Sensor
0 Bytes
12/21/2021
0 Bytes
Name
Description
File Size
Date
Size
200 Series Heat Detectors Datasheet
184.57 KB
5/17/2022
184.57 KB
System Smoke Detectors Applications Guide
472.1 KB
5/11/2022
472.1 KB
200 Series Smoke Detectors Datasheet
191.75 KB
4/29/2022
191.75 KB
Base - Detector Cross Reference (Legacy) Brochure
110.57 KB
4/29/2022
110.57 KB
System Sensor Base-Detector Compatibility Chart
53.71 KB
4/29/2022
53.71 KB
Intelligent Multi-Criteria Acclimating Detectors Engineering Specs
55.8 KB
4/11/2022
55.8 KB
2251B, 2251TB and 2251TMB Intelligent Photoelectric Smoke Sensors Installation Document
682.58 KB
3/14/2022
682.58 KB
200 SeriesIntelligent Low-Profile Plug-In Detectors Datasheet
140.74 KB
3/13/2022
140.74 KB
2251BA, 2251TBA and 2251TMBAIntelligent Photoelectric Smoke Sensors Installation Guide
394.25 KB
3/13/2022
394.25 KB
2251B, 2251TB and 2251TMB Intelligent Photoelectric Smoke Sensors Manual
734.56 KB
3/9/2022
734.56 KB
2251B, 2251TB and 2251TMB Intelligent Photoelectric Smoke Sensors
734.56 KB
2/17/2022
734.56 KB
2251 and 2251T Intelligent Photoelectronic Smoke Sensors
76.86 KB
2/17/2022
76.86 KB
2251TM Intelligent Photoelectronic Smoke Sensor
0 Bytes
12/21/2021
0 Bytes