Multi-Criteria/Multi-Sensor Detectors
200 Series Intelligent Photo/Thermal Smoke Detector
The 200 Series photoelectric smoke detectors provides the features and flexibility you need for commercial fire or security systems.
200 Series smoke detectors are intelligent (addressable) detectors with point ID capability that enable each detector address to be set with decade address switches to provide exact detector locations. The sensitivity of 200 Series detectors can be programmed using the control panel software to suit the environment. In addition, detector sensitivity is continually monitored and reported to the panel.
Features & Benefits:- Sleek, low-profile design
- Analog communications
- Low standby current
- Rotary address switches
- Superior EMI protection
- Dual LEDs for 360° visibility
- UL
- FM
- CSFM
Others
- Brand
- System Sensor
Others
- Brand
- System Sensor
- Brand : System Sensor
Data Sheet
Name
Description
File Size
Date
Size
200 SeriesIntelligent Low-Profile Plug-In Detectors Datasheet
application/pdf 140.74 KB
3/13/2022
140.74 KB
Installation Instructions
Name
Description
File Size
Date
Size
2251BA, 2251TBA and 2251TMBAIntelligent Photoelectric Smoke Sensors Installation Guide
application/pdf 394.25 KB
3/13/2022
394.25 KB
Others
Name
Description
File Size
Date
Size
Photoelectric Smoke Detector Datasheet
application/pdf 188.24 KB
4/29/2022
188.24 KB
200 Series Smoke Detectors Datasheet
application/pdf 191.75 KB
4/29/2022
191.75 KB
Base - Detector Cross Reference (Legacy) Brochure
application/pdf 110.57 KB
4/29/2022
110.57 KB
2251 and 2251T IntelligentPhotoelectronic Smoke Sensors Manual
application/pdf 76.86 KB
4/28/2022
76.86 KB
2251B, 2251TB and 2251TMB Intelligent Photoelectric Smoke Sensors Manual
application/pdf 734.56 KB
3/9/2022
734.56 KB
Isolator Load Rating Table Brochure
application/pdf 38.09 KB
3/9/2022
38.09 KB
Intelligent Photoelectric Smoke Detector with Thermal Engineering Specs
application/pdf 64.4 KB
3/9/2022
64.4 KB
2251 and 2251T Intelligent Photoelectronic Smoke Sensors
application/pdf 76.86 KB
2/17/2022
76.86 KB
2251B, 2251TB and 2251TMB Intelligent Photoelectric Smoke Sensors
application/pdf 734.56 KB
2/17/2022
734.56 KB
Name
Description
File Size
Date
Size
Photoelectric Smoke Detector Datasheet
188.24 KB
4/29/2022
188.24 KB
200 Series Smoke Detectors Datasheet
191.75 KB
4/29/2022
191.75 KB
Base - Detector Cross Reference (Legacy) Brochure
110.57 KB
4/29/2022
110.57 KB
2251 and 2251T IntelligentPhotoelectronic Smoke Sensors Manual
76.86 KB
4/28/2022
76.86 KB
200 SeriesIntelligent Low-Profile Plug-In Detectors Datasheet
140.74 KB
3/13/2022
140.74 KB
2251BA, 2251TBA and 2251TMBAIntelligent Photoelectric Smoke Sensors Installation Guide
394.25 KB
3/13/2022
394.25 KB
2251B, 2251TB and 2251TMB Intelligent Photoelectric Smoke Sensors Manual
734.56 KB
3/9/2022
734.56 KB
Intelligent Photoelectric Smoke Detector with Thermal Engineering Specs
64.4 KB
3/9/2022
64.4 KB
2251 and 2251T Intelligent Photoelectronic Smoke Sensors
76.86 KB
2/17/2022
76.86 KB
2251B, 2251TB and 2251TMB Intelligent Photoelectric Smoke Sensors
734.56 KB
2/17/2022
734.56 KB
Image
SKU
Description
2251TB
200 Series intelligent photoelectric and thermal smoke detector