Multi-Criteria/Multi-Sensor Detectors

Select Series Intelligent Carbon Monoxide Detector

Select Series intelligent, carbon monoxide (CO) detectors incorporate CO detection principles that meet the UL 2075 standard.

Select Series intelligent carbon monoxide (CO) detectors incorporate CO detection principles that meet the UL 2075 standard for system-connected life safety carbon monoxide detection. As an addressable detector, additional modules are not needed for point ID which streamlines the installation process making it easier to upgrade your addressable fire system to meet new CO code requirements in applications with fuel burning equipment such as furnace areas and laundry rooms.

Features & Benefits:
  • Intelligent CO detector
  • Automatic drift compensation of CO cell
  • RealTest┬« CO testing capability
  • UL 2075 listed
  • Audible signal for CO alarm when used with an APB200 series base
  • 10-year CO cell with end-of-life warning
  • Expanded color options
Certifications:
  • UL, CSFM

Others

  • Conventional or Addressable
    • Intelligent

Others

  • Conventional or Addressable
    • Intelligent
  • Conventional or Addressable : Intelligent
Sort
Others
Document Title
File Size
Date Added
Asset Language
Content Type
Document Title
File Size
Date Added
Asset Language
Content Type
Image
SKU
Description
alt
CO351
Select Series intelligent CO detector, white, System Sensor