/content/hbtbt/us/en/search-results.html

    Smoke Detectors

    FSP-951 Series Photoelectric Smoke Detector

    Discontinued

    Notifier FSP-951 Series intelligent plug-in smoke detectors are designed for both performance and aesthetics.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until
    Notifier FSP-951 Series intelligent plug-in smoke detectors are designed for both performance and aesthetics. A new modern, sleek, contemporary design and enhanced optical sensing chamber is engineered to sense smoke produced by a wide range of combustion sources in accordance with more stringent code standards. The FSP-951 Series detector sensitivity can be programmed in the control panel software. Sensitivity is continuously monitored and reported to the panel. Point ID capability allows each detector's address to be set with rotary, decimal address switches, providing exact detector location for selective maintenance when chamber contamination reaches an unacceptable level. The FSP-951R is a remote test capable detector for use with DNR Series duct detector housings. FSP-951 series detectors are available for both FlashScan® and CLIP applications as designated.
    Features & Benefits:
    • New modern profile for improved aesthetics
    • Low standby current
    • Stable communication technique with noise immunity
    Certifications:
    • UL/ULC Listed: S911
    • FM Approved
    • CSFM: 7272-0028:0503
    Specifications

    Others

    • Brand
      • NOTIFIER
    • Product Type
      • Smoke Detector

    Others

    • Brand
      • NOTIFIER
    • Product Type
      • Smoke Detector
    • Brand : NOTIFIER
    • Product Type : Smoke Detector
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Detector_Type@detector_type|Overall_Height@overall_height|Overall_Width@overall_width|Product_Type@product_type

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    FSP-951
    Photoelectric Smoke Detector, FSP-951 Series, 32 to 120F, White
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-p1907258-fsp-951-smoke-detector-primaryimage
    FSP-951
    Photoelectric Smoke Detector, FSP-951 Series, 32 to 120F, White
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-p1907258-fsp-951-smoke-detector-primaryimage
    FSP-951-BP
    Photoelectric Smoke Detector, FSP-951 Series, 32 to 120F, White, Bulk Pack of 10
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-fsp-951-bp-photo-notifier-white-bp-primaryimage
    FSP-951-BP
    Photoelectric Smoke Detector, FSP-951 Series, 32 to 120F, White, Bulk Pack of 10
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-fsp-951-bp-photo-notifier-white-bp-primaryimage
    FSP-951-IV
    Photoelectric Smoke Detector, FSP-951 Series, 32 to 120F, Ivory
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-fsp-951-iv-intelli-plug-in-photoelectric-smoke-detectors-primaryimage
    FSP-951-IV
    Photoelectric Smoke Detector, FSP-951 Series, 32 to 120F, Ivory
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-fsp-951-iv-intelli-plug-in-photoelectric-smoke-detectors-primaryimage