/content/hbtbt/us/en/search-results.html

    Smoke Detectors

    FSP-951 Series Remote Test Smoke Detector

    Discontinued

    The NOTIFIER® FSP-951 Series intelligent plug-in smoke detectors are designed for both performance and aesthetics, and are direct replacements for the FSP-851 Series.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until
    The NOTIFIER® FSP-951 Series intelligent plug-in smoke detectors are designed for both performance and aesthetics, and are direct replacements for the FSP-851 Series. A new modern, sleek, contemporary design and enhanced optical sensing chamber is engineered to sense smoke produced by a wide range of combustion sources in accordance with more stringent code standards. The FSP-951 Series detector sensitivity can be programmed in the control panel software. Sensitivity is continuously monitored and reported to the panel. Point ID capability allows each detector's address to be set with rotary, decimal address switches, providing exact detector location for selective maintenance when chamber contamination reaches an unacceptable level. Dual electronic thermistors add 135 °F (57 °C) fixed temperature thermal sensing on the FSP-951T. The FSP-951R is a remote test capable detector for use with DNR Series duct detector housings. FSP-951 series detectors are available for both FlashScan ® and CLIP applications as designated.

    Features & Benefits:
    • Two-wire SLC loop connection.
    • Unit uses base for wiring.
    • Compatible with FlashScan ® and CLIP protocol systems.
    • Stable communication technique with noise immunity.
    • Addressable by device • Rotary, decimal addressing.
    • Designed to meet UL 268 7th Edition.
    • Factory preset at 1.5% nominal sensitivity for panel alarm threshold level.
    • LED ""blinks" when the unit is polled (communicating with the fire panel) and latches in alarm.
    • Low standby current.
    Certifications:
    • UL/ULC Listing: S1115
    • FM Approved
    • CSFM: 7272-0028:0503
    • ISP 9001 Certified
    Specifications

    Others

    • Brand
      • NOTIFIER
      • System Sensor
    • Product Type
      • Smoke Detector

    Others

    • Brand
      • NOTIFIER
      • System Sensor
    • Product Type
      • Smoke Detector
    • Brand : NOTIFIER|System Sensor
    • Product Type : Smoke Detector
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Detector_Type@detector_type|Overall_Height@overall_height|Product_Type@product_type

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    FSP-951R
    Photoelectric Smoke Detector, FSP-951 Series, White, Remote test capable, for use with DNRDNRW, FlashScan only
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-p1907258-fsp-951-smoke-detector-primaryimage
    FSP-951R
    Photoelectric Smoke Detector, FSP-951 Series, White, Remote test capable, for use with DNRDNRW, FlashScan only
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-p1907258-fsp-951-smoke-detector-primaryimage
    FSP-951R-BP
    Photoelectric Smoke Detector, FSP-951 Series, White, Remote test capable, for use with DNRDNRW, FlashScan only (Bulk-Pack)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-fsp-951r-bp-photo-rt-notifier-white-bulk
    FSP-951R-BP
    Photoelectric Smoke Detector, FSP-951 Series, White, Remote test capable, for use with DNRDNRW, FlashScan only (Bulk-Pack)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-fsp-951r-bp-photo-rt-notifier-white-bulk
    FSP-951R-IV
    Photoelectric Smoke Detector, FSP-951 Series, Low-Profile, Ivory
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-Fire_PhotoThermal_Ivory_Ceiling
    FSP-951R-IV
    Photoelectric Smoke Detector, FSP-951 Series, Low-Profile, Ivory
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-Fire_PhotoThermal_Ivory_Ceiling