https://buildings.honeywell.com/us/en/search-results.html

Smoke Detectors

Intelligent Self Test Series Detector

Self-Test Series intelligent plug-in smoke and heat detectors automatically perform functional and smoke entry testing in accordance with NFPA 72 requirements.

Self-Test Series detectors automatically perform maintenance tests for smoke and heat detection without using canned smoke or heat guns when used with a compatible fire alarm conrol panel and supporting self test App. The Self-Test process meets the three core NFPA requirements for detector maintenance: functional test, smoke entry test, and ability to verify a visual inspection has taken place

Features & Benefits:
    SELF-TEST
    • Introduces small amounts of smoke and heat into the chamber to test the sensors
    • Automatically tests if the photo sensor smoke entry points are blocked by the dust cover
    • Verifies that the technician has completed the visual inspection through its built-in beacon and the self-test app
    • Tests detectors across multiple loops and panels concurrently
    • Listed to UL 268 7th edition and/or UL 521
    SLC LOOP
    • Two-wire SLC loop connection
    • Unit uses base for wiring
    • Stable communication technique with noise immunity
    ADDRESSING
    • Addressable by device
    • Rotary, decimal addressing
    ARCHITECTURE
    • Sleek, low-profile, stylish design
    • Unique single-source design to respond quickly and dependably to a broad range of fires
    • Integral communications and built-in device-type identification
    • Tamper resistance option provided by bases
    • Built-in functional test switch activated by external magnet
    • Removable cover and insect-resistant screen for simple field cleaning
    OPERATION
    • LED “blinks” when the unit is polled (communicating with the fire panel) and latches in alarm.
    • Low standby current
    MECHANICALS
    • Sealed against back pressure
    • SEMS screws for wiring of the separate base
    • Designed for direct-surface or electrical-box mounting
    • Plugs into separate base for ease of installation and maintenance
    OPTIONS
    • Optional relay, isolator, and sounder bases
Certifications:
  • UL
  • FM
  • CSFM

Others

  • Brand
    • Notifier

Others

  • Brand
    • Notifier
  • Brand : Notifier
Others
Name
Description
File Size
Date
Size
Self-Test Series Self-Testing Addressable Detectors Datasheet
application/pdf 106.94 KB
4/20/2022
106.94 KB
Name
Description
File Size
Date
Size
Self-Test Series Self-Testing Addressable Detectors Datasheet
106.94 KB
4/20/2022
106.94 KB
Image
SKU
Description
alt
FST-951-SELFT
Notifier Self Testing Heat Detector
alt
FSP-951T-SELFT
Notifier Self Testing Photoelectric And Thermal Detector
alt
FSP-951-SELFT
Notifier Self Testing Photoelectric Detector