Smoke Detectors
JTY-GD-8100S Aspirating Smoke Fire Detector
Originating from the world-leading smoke detection technology of System Sensor, FAAST is an ultra-sensitive aspirating smoke detector that provides very early fire alarm capabilities and is widely used in critical locations and harsh environments.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
The GD-8100S aspirating smoke fire detection system is a high-sensitivity smoke detection system. This product is suitable for extremely early or early fire warning scenarios, as well as for detecting fires in complex environments. The system continuously samples air in the monitored environment (with a maximum coverage area of 1200 m²) through a series of sampling holes and analyzes the air samples to detect the smoke particle concentration in the environment. The system status of the JTY-GD-8100S aspirating smoke fire detector can be displayed on the user interface or fire alarm controller, and may also be remotely displayed on a network interface via an integrated web server or PipeIQ™ software. Information regarding system operation status, smoke particle concentration, alarm level, airflow speed, and fault status can all be clearly displayed on the user interface. Additionally, any changes in the device status can be promptly notified to the user via email. All system status changes can be monitored on the device user interface or remotely through a network connection.
Features & Benefits:- Advanced blue and red dual laser smoke detection technology;
- Monitoring range covering 1200 m² (according to GB15631-2008);
- Sensitivity detection range of 0.00095 – 20.5% obs/m;
- Programmable fire alarm threshold and delay time;
- Eight sets of relay contacts;
- Patented cutting-edge micro-dust separation technology extending filter lifespan;
- Self-cleaning functionality, laser chamber with special shape design and anti-contamination coating;
- Electronic monitoring of filter lifespan;
- Ultrasonic pipeline airflow monitoring;
- On-site maintenance access door;
- Convenient access for filter maintenance door;
- Records of events, maintenance, and trends;
- Aspirating pipe simulation software;
- Adaptive mode with automatically adjustable sensitivity;
- Ethernet/IP remote monitoring system;
- Remote reset/dry contact input;
- Support for multiple system languages;
- Email notification system for alarms, faults, or isolation status;
- Five-level fire alarm and three adjustable detection modes;
- Built-in buzzer.