Antennas
Internal GSM Module
Internal GSM Modules by Honeywell are most versatile and reliable communication path for the Honeywell LYNX Touch L5100/L5200 LYNX Touch wireless security systems.
Internal GSM Modules by Honeywell are most versatile and reliable communication path for the Honeywell LYNX Touch L5100/L5200 LYNX Touch wireless security systems. GSM Modules uses an integrated quad band antenna that eliminates the coaxial cable connections for a high reliability RF interface. Voice capable, digital cellular communicator for use with L5100 series controls.
Features & Benefits:- Multi-GSM platform compatibility —2G, 3G and 4G
- Automatic selection of the best available GSM network
- 4G capable using HSPA+ protocol
- Full Contact ID or ADEMCO® High-Speed Reporting
- Dynamic Signaling with Certain Honeywell Control Panels
- Two-way Voice Transport
- UL 1635
Others
- Brand
- Honeywell Security
Others
- Brand
- Honeywell Security
- Brand : Honeywell Security
Data Sheet
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Image
SKU
Description
GSMVLP5-4G
Internal GSM Module, 5V DC, 15mA