Antennas
Security 7847i Series IP Communicator
Honeywell Security 7847i Series IP Communicator is the next generation family of IP Communicators designed to meet today’s demand for viable communication alternatives.
The Honeywell Security 7847i Series IP Communicator is the next generation family of IP Communicators designed to meet today’s demand for viable communication alternatives. The 7847i delivers highly secure, reliable, Internet communication of alarm data while the 7847i-E is suitable for enterprise private network applications using local LAN or point-to-point connections. Internet signals are delivered to Honeywell’s AlarmNet® network control centre, which routes the information to the appropriate central station. The state of the art alarmnet network control centre is fully redundant and monitored 24/7.
Features & Benefits:- Secure IP reporting reports signals via the internet or intranet (7847i-E only)
- Dialer capture ready
- Universal control panel compatibility
- Full Contact ID or ADEMCO high-speed reporting
- Six input zones
- Tamper protected enclosure
- Remote services capability
- Network friendly
- Ease of installation
- Upload/Download
- UL
- cUL
- IEEE 802.3u Compliant
Others
- Communication Type
- IP
Others
- Communication Type
- IP
- Communication Type : IP
Image
SKU
Description
7847I
Honeywell Security 7847i Series IP Communicator, Internet Communication Module, 12V DC, 75mA, Cat.5
7847I-E
Honeywell Security 7847i Series IP Communicator, Enterprise Communicator, 12V DC, 75mA, Cat.5