/content/hbtbt/us/en/search-results.html

Batteries

Blazer 400

The Blazers 400 by VESDA carries out the maintenance of the piping network of your aspiration system as often as desired. To activate the Blazer, clean compressed air with a minimum of 4 bar is needed.

Overview

The Blazers 400 by VESDA carries out the maintenance of the piping network of your aspiration system as often as desired. To activate the Blazer, clean compressed air with a minimum of 4 bar is needed. The air will be blown into the first pipe and after the set time has elapsed, the pressure valve closes and the system will start with the next pipe depending on the number of pipes up to 4 for the Blazer 400. The aspiration system won’t be effected by this sequence as a result of the time schedule set within the integrated PLC. The pulsed delivery of the compressed air from the Blazer results in more effective cleaning of the pipes and any dirt attached to the pipes will be displaced by the alternating air flow and blown out via the suction holes.

Sort
Document Title
Document Type
File Size
Product Number
Part Number
Description
Add to list
ETBU-400
Blazer 400, 24V DC Nominal, 15 -100mA, 4 - 8 bar
Image
SKU
Description
alt
ETBU-400
Blazer 400, 24V DC Nominal, 15 -100mA, 4 - 8 bar