Housings & Hardware
Decoding Board
Decoding board used for digital or proximity key with output, OC output for recognized key, output for status LED, programmable LED command input, input for remote relay command.
Decoding board used for digital or proximity key with output, OC output for recognized key, output for status LED, programmable LED command input, input for remote relay command.
The maximum 120 programmable keys. It has pulse programmable relay time. It is connectable to the keypad and to a maximum of 10 command points between key readers and transponders. It is compatible with N-IN4-XX series inserters. It includes visible board with 10 terminals and 3 adhesive feet.
Image
SKU
Description
W-BIG-J
Intruder Keys 2 Rele
W-BIG-K
Intruder Button Keys For Big
W-BIG-EVO
Decoding Board, 120 Programmable Keys