Housings & Hardware
Doorguard Hardwired Version System Unit
Doorguard Hardwired Version System Unit for monitoring emergency exit doors. It is Conventional connection technology.
Doorguard Hardwired Version System Unit for monitoring emergency exit doors. It is Conventional connection technology. This system unit combines all the functions that enable the self-sufficient monitoring of emergency exit doors. Contrary to the BUS-2 device, max. 16 Doorguard hardwired versions units can be connected via a proprietary Bus system. A16-DG disable and display keypad or a 16-DG display module can be used for remote individual indication of the networked system units as a remote indicating panel (Master/slave operation). The modules have an optical indicator (2 LEDs) for every connected Doorguard as well as a key for remote release (inactivation/ activation). An acoustical signal (collective alarm) is also emitted when the emergency exit door is opened by an unauthorized person.
Features & Benefits:- Integrated energy-saving power supply unit for 230 V AC with low power consumption
- Operation possible per half cylinder and/or 16-DG disable and display keypad
- Stand-alone solution for an emergency exit door Performance features
- Master/Slave operation for the networking of max
Others
- Brand
- Honeywell Security
Others
- Brand
- Honeywell Security
- Brand : Honeywell Security