Housings & Hardware
Doorguard-Plus BUS-2
Doorguard-Plus BUS-2 is a system unit for monitoring emergency exit doors with integrated IK2 / IK3 reader.
Doorguard-Plus BUS-2 is a system unit for monitoring emergency exit doors with integrated IK2 / IK3 reader. Doorguard-Plus BUS-2 communicates with the corresponding intruder alarm control panel via the BUS-2. Programming of system data, projects as well as management of authorization data for entering the door is carried out via the programming software of the intruder alarm control panel. Voltage for the Doorguard Plus BUS-2 is supplied via the BUS-2 connection, thus providing an optimum integration solution. All functions and connections that are required for monitoring emergency exit doors are contained in this unit. The total number of Doorguard-Plus BUS-2 units that can be used depends on the possible number of switching devices/door controls of the IACP.
Features & Benefits:- Monitoring of opening of emergency door exits
- Indication of operating state via LED
- Indication of triggering and Door open state
- Input for release contact
- Input for tamper switch
- G110068 (EMT)
- class C
Others
- Brand
- Honeywell Security
- Product Type
- Door Hardware Degrees Celsius
- Doorguard Degrees Celsius
Others
- Brand
- Honeywell Security
- Product Type
- Door Hardware Degrees Celsius
- Doorguard Degrees Celsius
- Brand : Honeywell Security
- Product Type : Door Hardware Degrees Celsius|Doorguard Degrees Celsius