Housings & Hardware
Encore Power Supply
Encore power supply is a new or replacement power supply for the Encore Multi-Room Audio Distribution System. This switching power supply is designed for structured wiring grid mounting in Linear’s structured wiring enclosures.
Encore Power Supply switching power supply is designed for structured wiring grid mounting on Linear’s structured wiring mounting brackets. The AC line cord connects the 120 VAC supply. The two-terminal low voltage connector connects to the system’s music distribution hub. An internal green power indicator lights when the supply is operating and is visible through the unit’s case vents.
Features & Benefits:- Power supply for ENC-HUB System Hub
- Output cable has connector for hub
- Green power indicator
- Mounts in structured wiring enclosure or on H275 Universal Bracket
Image
SKU
Description
ENC-PS
Encore Power Supply, 26V DC, 1.2A, 120V AC, ENC-HUB System Hub