Housings & Hardware
Exclusion Unit
Exclusion Unit works by sending a 12Vdc signal, it provides the possibility to exclude the detection on the section of sensitive cable installed on the gate so that it can be opened without generating improper alarms.
Exclusion Unit works by sending a 12Vdc signal, it provides the possibility to exclude the detection on the section of sensitive cable installed on the gate so that it can be opened without generating improper alarms. Aluminum case is with IP66 protection degree.
Image
SKU
Description
GDGBS-B
Exclusion Unit: -40 to + 80C: 140x140x70mm: Relay Gate