https://buildings.honeywell.com/us/en/search-results.html

Housings & Hardware

Ident Key 3 Bus-2 System

Ident Key 3 Bus-2 System enables the use of almost all common RFID technologies for arming / disarming and for access control.

Ident Key 3 Bus-2 System enables the use of almost all common RFID technologies for arming / disarming and for access control. IK3 evaluation unit for BUS-2 enables the combination of mechanical locking technology, electronic data and information transmission.

The Ident Key system enables allocation to time zones and logging of locking times and key numbers. The control panel is not a direct switching device, but has the task of a reading unit. Depending on the operating mode and control center, the preliminary decision about arming / disarming is made in the evaluation unit or directly in the control center. In the unset state it is possible to release a door locked by a door opener using the reader and / or a button (ZK function).

When using Ident Key as an arming / disarming device, a suitable blocking device must be used (e.g. electromechanical blocking element) which prevents unintentional entry into an armed area. The control takes place from the control center via the evaluation unit.

Features & Benefits:
  • Arming / disarming an intrusion alarm system
  • Access control functions
  • Operation via data carrier and/or pin code
  • Unique identification and logging
  • Contactless and therefore wear-free data, information and energy transmission
  • Maximum security through mifare DESFire EV1 / EV2
Certifications:
  • G104028 (EMT)
  • class C
  • Z105008 (ZK)

Others

  • Brand
    • Honeywell Security

Others

  • Brand
    • Honeywell Security
  • Brand : Honeywell Security
Brochure
Name
Description
File Size
Date
Size
MB-Secure ???????
application/pdf 3.28 MB
2/17/2022
3.28 MB
MB-Secure
application/pdf 657.61 KB
2/17/2022
657.61 KB
Name
Description
File Size
Date
Size
MB-Secure ???????
3.28 MB
2/17/2022
3.28 MB
MB-Secure
657.61 KB
2/17/2022
657.61 KB
Image
SKU
Description
alt
K023312.17
Ident Key 3 Bus-2 System, 12V DC, -5 to +55C