Housings & Hardware
LuminAXS Reader Accessory
The LuminAXS reader is suitable for access control systems and for arming and disarming intruder systems.
The LuminAXS reader is suitable for access control systems and for arming and disarming intruder systems. The narrow, flat and rugged housing allow the reader to meet modern architectural design requirements. Readers with the illuminated ring can be programmed according to the customer requirements. The readers are available with a wiegand interface to ensure that a wide range of applications are possible.Features & Benefits:
- Reading technology MIFARE DESFire EV1 encrypted
- Resistant surface IP65
- Without keypad available
- Compact design
- Small, flat, robust housing
- Easy installation
- Suitable for indoor and outdoor
- 3 Status LEDs
- Light ring, programmable
- Automatic antenna matching function also on metal
- Integrated buzzer
- Wiegand interface
- Tamper detection
- Wall mount housing, surface mount option, visual cover and configuration tool USB available
Others
- Brand
- Honeywell Security
Others
- Brand
- Honeywell Security
- Brand : Honeywell Security
Data Sheet
Name
Description
File Size
Date
Size
Slide Presentations
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Image
SKU
Description
LU45USBCONF
Configuration tool USB
LU45SCR
Cap, screw cover, set, LuminAXS
LU45COV
LuminAXS visual cover
LU45BB
LuminAXS wall plate for surface mounting