/content/hbtbt/us/en/search-results.html

Housings & Hardware

NGPPDS Accessories

NGPPDS Accessories have analyzers capable of handling up to 246 NGPPDS. It has max length bus 1000m. 

Overview

NGPPDS Accessories has analyzer capable of handling up to 246 NGPPDS. It has max length bus 1000m. Each PDS detector has coverage from 1 to 5 meters in diameter. The analyzer is characterized by 8 inputs for connecting sensors, while the PDS alarm is punctual and their signaling can be associated with 10 different outputs. 

Specifications

Others

  • Product Type
    • Addressed Piezodynamic Degrees Celsius
    • Mounting Kits Degrees Celsius

Others

  • Product Type
    • Addressed Piezodynamic Degrees Celsius
    • Mounting Kits Degrees Celsius
  • Product Type : Addressed Piezodynamic Degrees Celsius|Mounting Kits Degrees Celsius
Sort
Document Title
Document Type
File Size
Product Number
Part Number
Description
Add to list
GPPVJ
NGPPDS Accessories, 12V DC, -4575C, IP64, 150x200x80mm
Image
SKU
Description
alt
GPPVJ
NGPPDS Accessories, 12V DC, -4575C, IP64, 150x200x80mm