Housings & Hardware
Sallis Aelement Mifare/Desfire Escutcheon
Salto Sallis wireless lock family allows you to expand online access control beyond traditionally wired openings.
Salto Sallis wireless lock family allows you to expand online access control beyond traditionally wired openings. Utilizing encrypted wireless technology, the Sallis line of locks communicate in real time with Pro-Watch allowing users to manage and monitor wirelessly connected doors similar to traditional wired doors.
Sallis locks can be installed or retrofitted for many different applications through the various Geo cylinder models that add wireless online capability to almost any opening or through the AElement or A650 escutcheons designed for passage doors. Supported credentials include HID Prox, iClass or MIFARE/ DESFire allowing users to utilize their existing credentials.
Features & Benefits:- Real time communication with Pro-Watch utilizing IEEE802.15.4 wireless protocol
- Up to 32 Sallis devices per PW6K1IC controller
- Up to 16 Sallis devices per Sallis node
- 1 Sallis router per RS-485 port
- 128-bit AES encrypted wireless communication
- ANSI/BHMA Grade 1 hardware offering the highest degree of physical security
- Real-time event monitoring and control
- Wide variety of custom handles and finishes available
- Passage door locks available in commercial grade mortise, cylindrical or exit door trim
Data Sheet
Name
Description
File Size
Date
Size
Salto Sallis Wireless Locksets Data Sheet
application/pdf 365.51 KB
2/17/2022
365.51 KB
Name
Description
File Size
Date
Size
Salto Sallis Wireless Locksets Data Sheet
365.51 KB
2/17/2022
365.51 KB
Image
SKU
Description
AE90IMBA3A8S
Sallis Aelement Mifare/Desfire Escutcheon, Satin Stainless Steel