Power Supplies
General Purpose Power Supply
The General Purpose Power Supply is field selectable for 6, 12 or 24 volts of filtered and electronically regulated DC power. It is used in a wide variety of applications where additional power in a compact design is needed.
The General Purpose Power Supplies are used in CCTV Security and Access control systems that require power for magnetic locks, heaters, blowers, cameras and other equipment combinations. The battery charger circuit is electronically protected with circuit breaker technology to ensure safe operation.
Individual power supply boards include battery terminals and foam backed double sided tape for universal mounting. They have a built in charger for sealed lead acid or gel type batteries with automatic switchover to standby battery during AC power failures.
Others
- Brand
- Honeywell
Others
- Brand
- Honeywell
- Brand : Honeywell
Image
SKU
Description
HPS3PMTX
General Purpose Power Supply, 12-24V DC, 3A, 15x14.5x2.75 in, With Enclosure
HPS3PM
General Purpose Power Supply, 12-24V DC, 3A, Board Only, 5x3x2in
HPS3
General Purpose Power Supply, 6-12-24V DC, 2.5A, Board Only, 3.5x3x2in
HPS3PMPD8
General Purpose Power Supply, 12-24V DC, 3A, 8 Fuse, 15x14.5x2.75 in, With Enclosure
HPS3PMPD4CB
General Purpose Power Supply, 12-24V DC, 2.5A, 4 PTC, With Enclosure
HPS3PMPD4
General Purpose Power Supply, 12-24V DC, 2.5A, 4 Fuse, With Enclosure
HPS3PMPD8CB
General Purpose Power Supply, 12-24V DC, 2.5A, 8PTC, With Enclosure