https://buildings.honeywell.com/us/en/search-results.html

Control Panels

GALAXY 2 Control Panel Keypad Kit

Honeywell GALAXY 2 Control Panel Keypad Kit includes A Galaxy control panel and A Mk7 LCD keypad.

The Honeywell GALAXY 2 Control Panel Keypad are ideal for residential and small commercial installations. The range comprises of two control panels, the Galaxy 2- 20 and the Galaxy 2-44 which provide up to 20 and 44 zones respectively. Like all Galaxy control panels, the 2 Series is backwards compatible with existing Galaxy alarm systems, making it easy to install in retrofit applications. While the Galaxy 2-44 also offers dual bus technology that provides backwards compatibility with Galant panel installations. The Galaxy 2 Series also has the familiar Galaxy user interface and programming architecture for additional installer ease.

Features & Benefits:
  • Integral power supply and communicator
  • 12 Zones Expandable Up To (20 or 55) Zones
  • 4+8 Outputs Expandable Up To 16 or 28 Outputs
  • Support For 4 Remote Keypads (Or 4 Keyproxs)
  • 384 Event Log
  • 24 users
  • 3+1 common groups
  • Domonial wireless peripherals support
Certifications:
  • Pd6662:2004 (Pren50131-1:2004) Security Grade 2, Environmental Class II
  • En50131-1:1997 Security Grade 2, Environmental Class II

Others

  • Brand
    • Honeywell Security
  • Maximum Users
    • 4
  • For Use With
    • ProX

Others

  • Brand
    • Honeywell Security
  • Maximum Users
    • 4
  • For Use With
    • ProX
  • Brand : Honeywell Security
  • Maximum Users : 4
  • For Use With : ProX
Product Bulletins
Name
Description
File Size
Date
Size
TAP messaging service discontinuation
application/pdf 365.37 KB
365.37 KB
Product Bulletin: New G2 High performance, simple delivery!
application/pdf 507.78 KB
507.78 KB
G2 Firmware Upgrade to V1.53
application/pdf 0 Bytes
0 Bytes
Data Sheet
Name
Description
File Size
Date
Size
G2 Data Sheet
application/pdf 167.33 KB
2/17/2022
167.33 KB
Informati sulla normativa europea per i sistemi di sicurezza con la nostra guida rapida.
application/pdf 105.38 KB
2/17/2022
105.38 KB
G2 Brochure
application/pdf 234.89 KB
2/17/2022
234.89 KB
PD6662, prEN50131-1: 2004 - Standard Europei per i sistemi di sicurezza
application/pdf 185.02 KB
2/17/2022
185.02 KB
Senza fili la vita e piu facile
application/pdf 0 Bytes
2/3/2022
0 Bytes
Brochure
Name
Description
File Size
Date
Size
Galaxy Range Comparison Chart
application/pdf 521.47 KB
2/17/2022
521.47 KB
Brochure Comercial Galaxy Flex
application/pdf 233.15 KB
2/17/2022
233.15 KB
Infrmate sobre la normativa europea para las alarmas de seguridad con nuestra gua de referencia rpida
application/pdf 311.71 KB
2/17/2022
311.71 KB
Gamme De Centrales DAlarme G2, Technologie Galaxy Intgre
application/pdf 359.02 KB
2/17/2022
359.02 KB
HoneywellUKIntruderCatalogue2006.pdf
application/pdf 2.77 MB
2/17/2022
2.77 MB
G2 Series Control Panel Range Brochure
application/pdf 967.99 KB
2/17/2022
967.99 KB
Galaxy 2 Brochure commerciale
application/pdf 359.02 KB
2/17/2022
359.02 KB
Haute technologie en toute simplicit
application/pdf 1.06 MB
2/17/2022
1.06 MB
Reference Guides
Name
Description
File Size
Date
Size
Tabla comparativa - Galaxy Flex
application/pdf 233.15 KB
2/17/2022
233.15 KB
Sales Sheet
Name
Description
File Size
Date
Size
G2launch 01 EN 1005AD A PDF
application/pdf 758.83 KB
2/3/2022
758.83 KB
Va radio, simplifica tu vida
application/pdf 908.31 KB
2/3/2022
908.31 KB
Honeywell G2 series security system
application/pdf 658.33 KB
2/3/2022
658.33 KB
Others
Name
Description
File Size
Date
Size
Certificate NF&A2P Galaxy 3-144C
application/pdf 728.86 KB
1/21/2022
728.86 KB
Name
Description
File Size
Date
Size
TAP messaging service discontinuation
365.37 KB
365.37 KB
Product Bulletin: New G2 High performance, simple delivery!
507.78 KB
507.78 KB
G2 Firmware Upgrade to V1.53
0 Bytes
0 Bytes
G2 Data Sheet
167.33 KB
2/17/2022
167.33 KB
Galaxy Range Comparison Chart
521.47 KB
2/17/2022
521.47 KB
Tabla comparativa - Galaxy Flex
233.15 KB
2/17/2022
233.15 KB
Brochure Comercial Galaxy Flex
233.15 KB
2/17/2022
233.15 KB
Infrmate sobre la normativa europea para las alarmas de seguridad con nuestra gua de referencia rpida
311.71 KB
2/17/2022
311.71 KB
Gamme De Centrales DAlarme G2, Technologie Galaxy Intgre
359.02 KB
2/17/2022
359.02 KB
HoneywellUKIntruderCatalogue2006.pdf
2.77 MB
2/17/2022
2.77 MB
G2 Series Control Panel Range Brochure
967.99 KB
2/17/2022
967.99 KB
Galaxy 2 Brochure commerciale
359.02 KB
2/17/2022
359.02 KB
Informati sulla normativa europea per i sistemi di sicurezza con la nostra guida rapida.
105.38 KB
2/17/2022
105.38 KB
Haute technologie en toute simplicit
1.06 MB
2/17/2022
1.06 MB
G2 Brochure
234.89 KB
2/17/2022
234.89 KB
PD6662, prEN50131-1: 2004 - Standard Europei per i sistemi di sicurezza
185.02 KB
2/17/2022
185.02 KB
G2launch 01 EN 1005AD A PDF
758.83 KB
2/3/2022
758.83 KB
Va radio, simplifica tu vida
908.31 KB
2/3/2022
908.31 KB
Senza fili la vita e piu facile
0 Bytes
2/3/2022
0 Bytes
Honeywell G2 series security system
658.33 KB
2/3/2022
658.33 KB
Certificate NF&A2P Galaxy 3-144C
728.86 KB
1/21/2022
728.86 KB
Image
SKU
Description
alt
C044-01-KPD-P
GALAXY 2 Control Panel Keypad Kit, Galaxy 2-44 Control Panel, A Mk7 LCD Keypad, 44 Zone, 24 Users