Control Panels
Galaxy® Flex 20 Alarm Control Panel Kit
Honeywell Galaxy® Flex 20 Alarm Control Panel Kits for burglar alarm control panels Galaxy Flex series, a complete security solution apartments, private houses and offices.
The Honeywell Galaxy® Flex 20 Alarm Control Panel Kits for burglar alarm control panels Galaxy Flex series, a complete security solution apartments, private houses and offices. The Galaxy Flex 20 is a full-featured panel for small systems(up to 20 zones).
Certifications:- EN50131-1 standard:2006 + A1: 2009
- EN50131-3: 2009
- Security grade 2
- Environmental Class II
- PD6662/2010: BS8243: 2010, GOST R
Others
- Communication Protocols
- PSTN
- GSM/GPRS
- Ethernet
- Number of Outputs
- 4
- Maximum Reader Capacity
- 4
- Maximum Door Capacity
- 4
- 2
- Number of Zones
- 20
- 12
- Maximum Users
- 23
- Peripheral Interface Port
- RS-485
- Number of Inputs
- 8
- Brand
- Honeywell Security
- For Use With
- Wiegand
- Enclosure Material
- METAL
- Application
- Residential
- Commercial
Others
- Communication Protocols
- PSTN
- GSM/GPRS
- Ethernet
- Number of Outputs
- 4
- Maximum Reader Capacity
- 4
- Maximum Door Capacity
- 4
- 2
- Number of Zones
- 20
- 12
- Maximum Users
- 23
- Peripheral Interface Port
- RS-485
- Number of Inputs
- 8
- Brand
- Honeywell Security
- For Use With
- Wiegand
- Enclosure Material
- METAL
- Application
- Residential
- Commercial
- Communication Protocols : PSTN|GSM/GPRS|Ethernet
- Number of Outputs : 4
- Maximum Reader Capacity : 4
- Maximum Door Capacity : 4|2
- Number of Zones : 20|12
- Maximum Users : 23
- Peripheral Interface Port : RS-485
- Number of Inputs : 8
- Brand : Honeywell Security
- For Use With : Wiegand
- Enclosure Material : METAL
- Application : Residential|Commercial
Data Sheet
Name
Description
File Size
Date
Size
Brochure
Name
Description
File Size
Date
Size
GX Remote Control - Galaxy Mobile App
application/pdf 2.57 MB
2/17/2022
2.57 MB
GX Remote Control - Galaxy Mobile App
application/pdf 2.49 MB
2/17/2022
2.49 MB
Name
Description
File Size
Date
Size
GX Remote Control - Galaxy Mobile App
2.57 MB
2/17/2022
2.57 MB
GX Remote Control - Galaxy Mobile App
2.49 MB
2/17/2022
2.49 MB
Image
SKU
Description
C005-E6-K15I
Galaxy Flex20 Alarm Control Panel Kit, Case (2A), Russian Keyboard MK7, Ethernet Module
C005-E6-K15GR
Galaxy Flex20 Alarm Control Panel Kit, Case (2A), Russian Keyboard MK7, GSM/GPRS Module, RF Portal
C005-E6-K15G
Galaxy Flex20 Alarm Control Panel Kit, Case (2A), Russian Keyboard MK7, GSM/GPRS Module
C005-E6-K05IR
Galaxy Flex20 Alarm Control Panel Kit, Metal Housing (1A), Russian MK7 Keyboard, Ethernet Module, RF
C005-E6-K05I
Galaxy Flex20 Alarm Control Panel Kit, Metal Housing (1A), Russian MK7 Keyboard, Ethernet Module
C005-E6-K15IR
Galaxy Flex20 Alarm Control Panel Kit, Case (2A), Russian Keyboard MK7, Ethernet, RF Portal Module
C005-E6-K15
Galaxy Flex20 Alarm Control Panel Kit, Case (2A), MK7 Russified Keyboard
C005-E6-K05GR
Flex 20 Panel 10Ah (Compact Metal) Box +
C005-E6-K05G
Galaxy Flex20 Alarm Control Panel Kit, Metal Housing (1A), Russified MK7 Keyboard, GSM/GPRS Module
C005-E6-K05
Flex 20 Panel 10Ah (Compact Metal) Box +