Control Panels
GY-Home Wiring Kit
Honeywell GY-Home Wiring Kit is an ideal solution to protect small installations and a half size with the flexibility that your project required.
The Honeywell GY-Home Wiring Kit is an ideal solution to protect small installations and a half size with the flexibility that your project required. GY-Home is compatible with current galaxy peripherals using the same philosophy of programming and user interface already known. Honeywell expands its offer with the new GY-Homewiring kit and GY-Home kit via radio, adding them to the existing ones G2-20 and G2-44 +. The 12 zones of GY-Home offer a solution practice that covers 80% of the needs of typical installations.
Features & Benefits:- GY-Home available in kits, via radio or cabling
- One installation, one box
- Hybrid system compatible with wired and radio peripherals
- Guided menu structure
- Zone resistors can program to different values to upgrade any existing installation
- Portal RF radio receive bidirectionally that has the more advanced features in 868MHz
- Multi-format: DTMF, SIA levels 0-3, Contact-ID
- New door control and arming /disarming the system from the reader proximity
- Sending SMS messages up to 3different mobile numbers
- High-performance radio system and system diagnostics including part
- Firmware upgradeable
- RS232 communication port available
- Multi-channel alarm transmission, RTB, IP, which helps reduce false alarms
Others
- Brand
- Honeywell Security
Others
- Brand
- Honeywell Security
- Brand : Honeywell Security
Reference Guides
Name
Description
File Size
Date
Size
Data Sheet
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Image
SKU
Description
GYH3WR-NS
GY-Home Wiring Kit, Control Panel, 1 LCD Keypad CP037-01, 3 PIR Sensors IS215TCE, 12 Zone, RS485