Keypads & User Interfaces
2 x 40-Digit LCD Operating Unit
LCD Operating Unit used for carried out all operating and many programming functions. LCD Operating Unit contain 2 x 40-digit display & available in various language version with Traffic White colour.
LCD Operating Unit used for carried out all operating and many programming functions. Its high operating transparency is achieved, inter alia, by a 2 x 40-digit display with luminous background in certain situations and special function keys. Complex operating or programming operations take place interactively, i.e. the operator is informed or instructed at any time by means of information or selection menus on the display.
LCD Operating Unit contains 2 x 40-digit display & available in various language version with Traffic White colour. LCD Operating Unit connection to the intrusion detection control panels is made via the BUS-2 interface.
Others
- Screen Type
- LCD
- Brand
- Honeywell Security
- System Sensor
Others
- Screen Type
- LCD
- Brand
- Honeywell Security
- System Sensor
- Screen Type : LCD
- Brand : Honeywell Security|System Sensor
Others
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Image
SKU
Description
012540.G0.17
LCD Operating Unit, 2x40-Digit, Bus-2, 5mA LED, Traffic White, 196x142x42mm, English
012540.U0.17
LCD Operating Unit, 2x40-Digit, Bus-2, 5mA LED, Traffic White, 196x142x42mm, Russian/Cyrillic
012541.U0.17
LCD Operating Unit, 2x40-Digit, Bus-2, 5mA LED, Traffic White, 196x142x37mm, Russian/Cyrillic
012541.G0.17
LCD Operating Unit, 2x40-Digit, Bus-2, 5mA LED, Traffic White, 196x142x37mm, English