Keypads & User Interfaces
Home 6150 Deluxe Keypad
Honeywell Home 6150 Deluxe Keypad is easy to install and simple to use. The attractive white console blends perfectly with any décor and features a contoured, removable door that conceals soft-touch illuminated keys
Honeywell Home 6150 Deluxe Keypad is easy to install and simple to use. The attractive white console blends perfectly with any décor and features a contoured, removable door that conceals soft-touch illuminated keys. The 6150 also features a large backlit fixed glass display that uses three-digit zone numbers. The oversized function keys are easily accessed even when the keypad door is closed and can be programmed for fire, burglary, personal emergencies or other operations. Coloured, self-adhesive labels are included
Others
- Maximum Operating Voltage
- 12 DC volt
- Number of Keys
- 16
- Screen Type
- LCD
Others
- Maximum Operating Voltage
- 12 DC volt
- Number of Keys
- 16
- Screen Type
- LCD
- Number of Keys : 16
- Screen Type : LCD
- Maximum Operating Voltage : 12 DC volt
Sales Sheet
Name
Description
File Size
Date
Size
Others
Name
Description
File Size
Date
Size
UL Online Certifications Directory
application/pdf 62.62 KB
2/14/2022
62.62 KB
Name
Description
File Size
Date
Size
Image
SKU
Description
6150
Keypad, PiezoElectric, 125x160x25mm