Keypads & User Interfaces
Honeywell Intruder Detection System
Honeywell’s 6150RF keypad Fixed Language Integrated Keypad/Transceiver is a wireless technology to any installation which offers the unbeatable combination of attractive, convenient features and competitive value in a single, quick-install package.
Honeywell Intruder Detection System Fixed Language Integrated Keypad/Transceiver is a wireless technology to any installation with Honeywell’s 6150RF keypad. It offers the unbeatable combination of attractive, convenient features and competitive value in a single, quick-install package. The integrated design solves even the trickiest installation challenges and reduces costs by letting you add full wireless capability to any compatible VISTA™ control—without additional wiring or sacrificing zones. Can add the 5828 and 5828V wireless keypads to VISTA for the first time, presenting a tremendous upsell opportunity by letting them offer their customers secondary wireless keypads on every installation with virtually no install time.
Others
- Maximum Operating Voltage
- 12 voltage direct current
- Screen Type
- LCD
Others
- Maximum Operating Voltage
- 12 voltage direct current
- Screen Type
- LCD
- Screen Type : LCD
- Maximum Operating Voltage : 12 voltage direct current