Keypads & User Interfaces
LYNX Touch 7000 Control System
The Honeywell home LYNX touch 7000 control systems features a bright, 7in full-color touchscreen with graphic icons and intuitive prompts for easy operation.
The Honeywell home LYNX touch 7000 control systems features a bright, 7in full-color touchscreen with graphic icons and intuitive prompts for easy operation. LYNX Touch 7000 control systems features on-screen video, Z-Wave® automation capabilities, advanced alarm communications, garage door notification and control, tornado alerts for U.S. and Canadian residents, and remote software upgradeability.
LYNX Touch 7000 systems are designed for broadband cellular communications. The Wi-Fi® module offers the lowest cost alarm communications (including two-way voice) and remote services solution – saving installation time and reducing monthly operating costs.
The Honeywell home LYNX connect app provides consumers with the ability to use an iOS or Android™ device to view video and operate the system on premises. The Z-Wave connectivity module lets installers integrate security, lighting, thermostats, water valves and more – for local and remote control. With resideo total connect remote services, users can control security, thermostats, lighting, locks, receive alerts and more from most smartphones, tablets and computers.
Certifications:- UL 985, UL 1023, UL 1635
- CAN/ULC-S545, CAN/ULC-Subject-C1023
- ANSI/SIA CP-01-2010
Others
- Maximum Operating Voltage
- 110/9 AC/DC volt
- Brand
- Honeywell Security
- Screen Type
- Touch
- Number of Keys
- 2
Others
- Maximum Operating Voltage
- 110/9 AC/DC volt
- Brand
- Honeywell Security
- Screen Type
- Touch
- Number of Keys
- 2
- Brand : Honeywell Security
- Screen Type : Touch
- Number of Keys : 2
- Maximum Operating Voltage : 110/9 AC/DC volt