https://buildings.honeywell.com/us/en/search-results.html

Keypads & User Interfaces

Time Recording Terminal

Time Recording Terminal is suitable for use in time recording systems of any size. The communication of the Time Recording Terminal takes place via the Esser 9Bit protocol in RS-485 mode or DIN protocol via TCP/IP in Ethernet mode.

Honeywell Security’s Time Recording Terminal is suitable for use in time recording systems of any size. The communication of the Time Recording Terminal takes place via the Esser 9Bit protocol in RS-485 mode or DIN protocol via TCP/IP in Ethernet mode which turns it into an attractive intranet booking and information terminal.

The large graphic LCD display with 240 x 128 pixels allows the display and control panel to be clearly displayed with the option to query a maximum of 200 accounts. The terminal is equally suitable for offline and online operation due to the standard large memory expansion and the intelligence available on site.

Others

  • Maximum Operating Voltage
    • 12 volt
  • Screen Type
    • Backlit
  • Maximum Operating Humidity
    • 95%
  • Brand
    • Honeywell Security
  • Number of Keys
    • 19
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius

Others

  • Maximum Operating Voltage
    • 12 volt
  • Screen Type
    • Backlit
  • Maximum Operating Humidity
    • 95%
  • Brand
    • Honeywell Security
  • Number of Keys
    • 19
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
  • Screen Type : Backlit
  • Maximum Operating Humidity : 95%
  • Brand : Honeywell Security
  • Number of Keys : 19
  • Minimum Operating Ambient Temperature : 0 degree Celsius
  • Maximum Operating Voltage : 12 volt
Image
SKU
Description
alt
029803
Time Recording Terminal, 12V, 300 mA, 250mm Hx170mm Wx60mm D, Graphic Display, proX2 Reader