I/O Modules
N-1000 Series Expanded Relay Board
Expanded Relay Boards are accessories for N-1000 Series panel. Auxiliary output board provides 8 additional relay outputs to any N-1000 panel with version 5.10 or newer firmware.
Expanded Relay Boards are accessories for N-1000 Series panel. Auxiliary expanded relay output board provides 8 additional relay outputs to any N-1000 panel with version 5.10 or newer firmware (excluding version 6), up to two AEP-3 boards per N-1000 panel. Can be mounted on the inside cover of the N-1000 control panel or separately in the ENC-1 enclosure. Relay Boards have DPDT contacts & includes interconnecting cable (AEP-3-CBL). Relay Boards requires separate 12V AC 20VA transformer or 12V DC power supply, linear at 500mA.
Features & Benefits:- 8 additional relay outputs
- Includes interconnecting cable (AEP-3-CBL)
- DPDT contacts
Others
- Brand
- Honeywell Security
Others
- Brand
- Honeywell Security
- Brand : Honeywell Security
Catalog
Name
Description
File Size
Date
Size
Toegangscontrole Systemen Product Catalogus 2006 - 2007
application/pdf 6.54 MB
2/17/2022
6.54 MB
HoneywellFRAccessCatalogue.pdf
application/pdf 11.68 MB
2/17/2022
11.68 MB
Others
Name
Description
File Size
Date
Size
Certificate of Origin - Access Control Panels and Accessories
application/pdf 563.65 KB
1/21/2022
563.65 KB
Declaration of Conformity - Access Control Accessories
application/pdf 645.14 KB
1/21/2022
645.14 KB
Name
Description
File Size
Date
Size
Toegangscontrole Systemen Product Catalogus 2006 - 2007
6.54 MB
2/17/2022
6.54 MB
Certificate of Origin - Access Control Panels and Accessories
563.65 KB
1/21/2022
563.65 KB
Declaration of Conformity - Access Control Accessories
645.14 KB
1/21/2022
645.14 KB
Image
SKU
Description
AEP-3
Expanded Relay Board, 2-43C, DPDT, 12V AC/12V DC, 15.24x25.4x4.445cm, 8 Relay Output