I/O Modules
Pro-Watch® M2000 Intelligent Controller Subpanel
Pro-Watch® M2000 intelligent controller subpanels work in conjunction with PWM5 intelligent controllers.
Pro-Watch® M2000 intelligent controller subpanels work in conjunction with PWM5 intelligent controllers. The PW-M Series modular control system is an advanced access control hardware architecture capable of providing solutions for large enterprise applications.
Others
- Cabinet Height
- 289.1 millimetre
- 11.375 inch
- Maximum Operating Humidity
- 95 Percentage
- Cabinet Depth
- 25.5 millimetre
- 1.04 inch
- Cabinet Width
- 8.375 inch
- 212.7 millimetre
- For Use With
- PW-M Series Modular Access Control
- Maximum Wire Gauge
- 18
- Minimum Wire Gauge
- 24
- Brand
- Honeywell Security
- Concentrator Type
- Wired
Others
- Cabinet Height
- 289.1 millimetre
- 11.375 inch
- Maximum Operating Humidity
- 95 Percentage
- Cabinet Depth
- 25.5 millimetre
- 1.04 inch
- Cabinet Width
- 8.375 inch
- 212.7 millimetre
- For Use With
- PW-M Series Modular Access Control
- Maximum Wire Gauge
- 18
- Minimum Wire Gauge
- 24
- Brand
- Honeywell Security
- Concentrator Type
- Wired
- For Use With : PW-M Series Modular Access Control
- Maximum Wire Gauge : 18
- Minimum Wire Gauge : 24
- Brand : Honeywell Security
- Concentrator Type : Wired
- Cabinet Width : 8.375 inch|212.7 millimetre
- Cabinet Height : 289.1 millimetre|11.375 inch
- Maximum Operating Humidity : 95 Percentage
- Cabinet Depth : 25.5 millimetre|1.04 inch
Data Sheet
Name
Description
File Size
Date
Size
PW-M Series Modular Access Control System
application/pdf 640.11 KB
2/17/2022
640.11 KB
PW-M Series Modular Access Control System Datasheet
application/pdf 148.07 KB
2/17/2022
148.07 KB
Systme de contrle daccs modulaire srie PW-M
application/pdf 125.31 KB
2/17/2022
125.31 KB
Reference Guides
Name
Description
File Size
Date
Size
Slide Presentations
Name
Description
File Size
Date
Size
Sales Presentatio Pro-Watch 4.3.5
application/pdf 7.29 MB
2/3/2022
7.29 MB
Name
Description
File Size
Date
Size
PW-M Series Modular Access Control System
640.11 KB
2/17/2022
640.11 KB
PW-M Series Modular Access Control System Datasheet
148.07 KB
2/17/2022
148.07 KB
Systme de contrle daccs modulaire srie PW-M
125.31 KB
2/17/2022
125.31 KB
Image
SKU
Description
PWM2KIC
Intelligent Controller Reader Subpanel