Cables
4-pin quick connect cables are an easy option for temporarily connecting to the 5230 remote annunciator for programming.
7626 RF extension cables are available in 25 and 50 ft lengths.
BNC to BNC video camera cables are 12 ft in length.
CBL Serial Cable
Digital alarm communicator transmitter (DACT) phone cords are for use with the fire alarm control panels (FACPs) with built-in DACT.
IPDACT serial programming cables can transfer data in a snap and have DB9/RJ45 ports for instant connectivity.
PRT/PK programming cables are for interfacing compatible Fire-Lite® devices with a printer or Windows™ based PC.
PW/PRO-Series power supply cables work with the PW- and PRO-Series high-density enclosures.
Professional Series daisy chain cables are required for PRO22ENC1, PRO22ENC2, and PRO22ENC5 PRO-Series enclosures.
Red Battery Jumper Cable
Red and black battery cables are available in lengths of 12 inches.
SC100 Series armed cable kits come with eight 1.8 m cables and work with SC100 Series seismic vibration sensors.
T3750 Series USB thermostat interface module cables are for use with T3750 Series thermostats and TStatSpec™ software.
The equIP® Series cable tail with conduit cable gland secures the cable and cable connections from tampering and wet/humid environments.
Start your search with category name, product name, part number, etc.