https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Batteries

Battery 12Ah

This is a battery that is a 12 volt 12Ah valve-regulated, maintenance-free battery with no electrolyte leakage from the case or terminals.

This is a battery that is a 12 volt 12Ah valve-regulated, maintenance-free battery with no electrolyte leakage from the case or terminals. The battery is equipped with a simple, safe, low-pressure venting system that releases excess gas and automatically reseals should there be a build-up of gas within the battery due to severe overcharge.

Features & Benefits:
  • Superb recovery from deep discharge
  • Electrolyte suspension system
  • Gas Recombination
  • Multipurpose: Float or Cyclic use
  • Usable in any orientation
  • Superior energy density
  • Lead calcium grids for extended life
  • Application specific designs
Image
SKU
Description
alt
RB12
VABO Batteries: Sealed Lead Acid Battery: 12V: 1.2Ah
alt
RB260AHB
VABO Batteries, Sealed Lead Acid Battery, 12V, 24Ah, 166mmx175mmx125mm
alt
RB120AHB
VABO Batteries, Sealed Lead Acid Battery, 12V, 12Ah, 151mmx98mmx94mm
alt
RB450AHB
Battery, 45AH, 12V
alt
RB20
VABO Batteries, Sealed Lead Acid Battery, 12V, 2Ah, 150mmx20mmx89mm
alt
RB180AHB
VABO Batteries, Sealed Lead Acid Battery, 12V, 17Ah, 181mmx76mmx167mm
alt
RB040AHB
VABO Batteries, Sealed Lead Acid Battery, 12V, 4.5Ah, 90mmx70mmx102mm
alt
RB400AHB
VABO Batteries, Sealed Lead Acid Battery, 12V, 38Ah, 197mmx165mmx170mm
alt
RB070AHB
VABO Batteries, Sealed Lead Acid Battery, 12V, 7.2Ah, 151mmx65mmx94mm
alt
RB130-6
Yuasa 130.0 A/Hr 6V Sla Battery Npl130-6