https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Batteries

Open-Area Smoke Imaging Detection Emitter

Open-area smoke imaging detection emitters (OSIDs) are a new innovation in projected beam smoke detection technology using advanced dual wavelength projected beams and optical imaging technology for early warning smoke detection.

Open-area smoke imaging detection emitters (OSIDs) are a new innovation in projected beam smoke detection technology. By using advanced dual wavelength projected beams and optical imaging technology for early warning smoke detection, OSIDs provides a low-cost, reliable and easy-to-install solution that overcomes typical beam detection issues such as false alarm incidents and alignment difficulties.

Features & Benefits:
  • Dual wavelength LED-based smoke detection
  • On-board event log for fault and alarm diagnostics
  • High tolerance to transient dust, steam and intrusion of solid objects
  • Easy alignment with large adjustment and viewing angles
  • No need for precise alignment
  • Simple DIP switch configuration
  • Simple and easy maintenance requirements
  • Three selectable alarm thresholds
  • Status LEDs for fire, trouble and power alarms
  • Conventional alarm interface for straightforward fire system integration
Certifications:
  • UL
  • ULC
  • FM
  • CSFM
  • NF-SSI (AFNOR)
  • CE – CPR & EMC
  • VdS
  • BOSEC
  • CCCF
  • ActivFire
  • VNIIPO
Image
SKU
Description
alt
OSE - SP
Emitter - Standard Power battery
alt
OSE-SP
Emitter, Battery Power, Alkaline Battery, Five Years Battery Life