https://buildings.honeywell.com/us/en/search-results.html

Battery Chargers

Drawer Type Battery Charger

This is a UPS converter, which can control and charge two 12V DC (24V DC) batteries having a maximum capacity of 120Ah.

This is a UPS converter, which can control and charge two 12V DC (24V DC) batteries having a maximum capacity of 120Ah. The batteries are charged separately from the load and, in case of main supply fault or failure, they are immediately switched on to the load. When main supply is restored, the battery charger disconnects the batteries and recharges them, adjusting current according to temperature. In normal conditions, the batteries are subject to trickle charging and are checked for presence every 30 seconds. Complete testing occurs every hour to verify battery efficiency and connections.

Certifications:
  • EN 54-4:1997
  • CE Marking : EN50081-2 & EN50082-2

Others

  • Capacity
    • 120 Ah

Others

  • Capacity
    • 120 Ah
  • Capacity : 120 Ah
Image
SKU
Description
alt
PU-A0009-1-UL-Sub
Drawer Type Battery Charger, 120 Ah, 22-28V DC