https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Power Supplies

Emergency Power Supply

The emergency power supply serves as a secondary power supply for the Variodyn D1. It has 24V, 100 Amp output voltage and maximum output current respectively.

The emergency power supply serves as a secondary power supply for the Variodyn D1. It has 24V, 12 Amp output voltage and current respectively. It has stabilized output voltage with enhanced filtering and short circuit proof. The emergency power supply has 2 load outputs and pluggable connections for remote info reports.

Features & Benefits:
  • LED display and display for status reports
  • Outputs for control devices such as DOM
  • High-performance connections
  • Easy and Noiseless operation
  • Easy installation
  • Temperature sensor
  • Permanent monitoring of all fuses, battery charge state and battery charging current
Installation Instructions
Name
Description
File Size
Date
Size
D1 Voice Alarm Consultant's Specification Guide
1.28 MB
10/20/2021
PDF 1.28 MB
Name
Description
File Size
Date
Size
D1 Voice Alarm Consultant's Specification Guide
1.28 MB
10/20/2021
PDF 1.28 MB
Image
SKU
Description
alt
581707
Powersupply USV S6000-45
alt
581703
Powersupply USV P2000-60
alt
581701
Powersupply USV S1002-80
alt
581708
Powersupply USV L8000-70
alt
581702
Powersupply USV P1500-60
alt
581706
Powersupply USV L6000-60
alt
581720
Emergency Power Supply, 24 V AC, 50/60Hz, 100A, 10KG
alt
581728
NETZTEIL 24V DC/2, 5W KEIN EN54
alt
581704
Powersupply USV P3000-60
alt
581709
Power Supply USV JOVYSTARPLUS 10-95