https://buildings.honeywell.com/us/en/search-results.html

Power Supplies

PU AC/DC Converter Power Supply

Honeywell Power Supply available in several sizes of feeders 2.5, 4 or 20A and can be paralleled

Honeywell Power Supply available in several sizes of feeders 2.5, 4 or 20A and can be paralleled. These power supplies are universal switching feeders, which can supply a maximum current of 4A at 25V DC or 20A current at 25V DC. It is used, with PU-A0004 or PU-A009-1 battery charger, to meet the requirements of the EN54-4 standard. The feeders are provided with a load sharing circuit, which makes it possible to connect up to four feeders in parallel.

Features & Benefits:
  • Available in several size of feeders
  • Load sharing circuit
  • PU-A0004 or PU-A009-1 Battery Charger
  • IP20 Protection
Certifications:
  • EN54-4:1997
  • EN50081-2 & EN50082-2
  • EN60950 (CEI-74-2)
Image
SKU
Description
alt
PU-A0008-1-UL-Sub
Power Supply, AC/DC Converter, 110-240 VAC Input, IP20, 20A at 25V DC, Rack Mounting, PU-A009-1
alt
PU-A0005-1
EN POWER SUPPLY (AC/DC) 4A
alt
PU-A0010
Power Supply 10 AMS (Non Assembled)