https://buildings.honeywell.com/us/en/search-results.html

Power Supplies

RPS-1000 Distributed Power Module

RPS-1000 is an intelligent distributed power module that adds 6.0 amps of power, six Flexput™ I/O circuits, and two Form C relay circuits to a compatible Honeywell Farenhyt Series addressable system. They are available in a red or black cabinet.

RPS-1000 is an intelligent distributed power module that adds 6.0 amps of power, six Flexput™ I/O circuits, and two Form C relay circuits to a compatible Honeywell Farenhyt Series addressable system. The RPS-1000 is available in a red (RPS-1000) or black (RPS-1000B) cabinet. The RPS- 1000 connects to the FACP via the RS-485 system bus allowing up to an additional 6,000 feet of wiring. Each RPS- 1000 is optically isolated providing ground loop isolation and transient protection. RPS-1000 supports its own backup battery and monitors the AC power. The Flexput circuits can be programmed as notification appliance circuits, continuous, re-settable, or door holder power, or as conventional initiation circuits for 2 or 4-wire smoke detectors and contact devices.

Features & Benefits:
  • 6.0 amps output power
  • Ground loop isolation and transient protection
  • Provides SBUS optical isolation and re-conditions the RS- 485 signal
  • Room to mount two 6815 or 5815XL SLC expander modules
  • Six onboard Flexput circuits programmable for:
  • Up to 6,000 foot wiring distance from the RPS-1000
  • Battery charging capacity is 35AH
Certifications:
  • UL Listed
  • CSFM
  • NFPA 13, NFPA 70, NFPA 72, UL 2572, UL 1711 & UL 864: Local Protective Signalling Systems;
  • City of New York: 429-92-E Vol IX
Image
SKU
Description
alt
RPS-1000B
Power Module: 0ºC -49ºC: 6A: 120V: 50/60Hz: Black