https://buildings.honeywell.com/us/en/search-results.html

Power Supplies

VESDA Accessory

The VESDA power supply, is a multiple zone switching power supply module designed for telecommunication applications and requires a 48V DC uninterruptable power source.

The VESDA power supply, is a multiple zone switching power supply module designed for telecommunication applications and requires a 48V DC uninterruptable power source. This source serves as both the primary and back-up power source for the VESDA Aspirated Smoke Detection system. The supply module is capable of providing power to one, two, three or four VESDA detectors.

Features & Benefits:
  • Overvoltage protection
  • Rectangular current limiting
  • Built-in Emi filter
  • Input and output connections are via screw terminal barrier strip
  • “Power - OK” Led
  • Meets conducted noise standard of Mil - Std 461B
Certifications:
  • UL
  • FM

Others

  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Battery Fuse
    • 4 Slow Acting Fuse ampere
  • Special Features
    • Overvoltage Protection

Others

  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Battery Fuse
    • 4 Slow Acting Fuse ampere
  • Special Features
    • Overvoltage Protection
  • Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
  • Battery Fuse : 4 Slow Acting Fuse ampere
  • Special Features : Overvoltage Protection
Image
SKU
Description
alt
VPS-400US-48
48V DC Multi Zone Power Supply HousingPowers Up to 4 Units