Relays
End-of-Line Supervision Relay
End-of-line supervision relays are epoxy-encapsulated single-pull single-throw (SPST) normally open relays that are activated by 9 to 40V DC.
End-of-line supervision relays are epoxy-encapsulated single-pull single-throw (SPST) normally open relays that are activated by 9 to 40V DC. The relays can be used as an end-of-line device in fire alarm systems, e.g., to supervise power supplies.
Features & Benefits:- Multi-voltage operation
- Activation LEDs
- Easy and flexible installation
- Reliable and robust design
- Multipurpose field installations
- Terminal strip field-wiring connections, mounting track, and hardware
- UL Listed
- ULC Listed
- CSFM Listed
- MEA Approved
Others
- Minimum Operating Ambient Temperature
- -22 degree Fahrenheit
- -30°C
- Maximum Operating Humidity
- 93 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity
- 10 (Non-Condensing) percentage relative humidity
- Maximum Operating Ambient Temperature
- 60 degree Celsius
- 140 degree Fahrenheit
Others
- Minimum Operating Ambient Temperature
- -22 degree Fahrenheit
- -30°C
- Maximum Operating Humidity
- 93 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity
- 10 (Non-Condensing) percentage relative humidity
- Maximum Operating Ambient Temperature
- 60 degree Celsius
- 140 degree Fahrenheit
- Minimum Operating Ambient Temperature : -22 degree Fahrenheit|-30°C
- Maximum Operating Humidity : 93 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity : 10 (Non-Condensing) percentage relative humidity
- Maximum Operating Ambient Temperature : 60 degree Celsius|140 degree Fahrenheit
Image
SKU
Description
EOLR-1
End-of-Line Relay Module, 12 or 24V