Relays
Multi-Voltage Conventional Relay with Epoxy Encapsulation
Multi-voltage conventional relays with epoxy encapsulation are used for high-current switching applications such as fan and damper assembly control, door control, air handling unit controls, and other types of system interfacing.
Multi-voltage conventional relays with epoxy encapsulation are used for high-current switching applications such as fan and damper assembly control, door control, air handling unit controls, and other types of system interfacing. They are single-pole, double-throw relays that use a red LED as a visible indication of relay coil energization.
Features & Benefits:- Multi-voltage operation
- Activation LEDs
- Easy and flexible installation
- Reliable and robust design
- Multipurpose field installations
- Multi-voltage relays with terminal strip field wiring connections, mounting track, and hardware for R-10T/20T and R-14T/24T
- Terminal strip field wiring connections, mounting track, and hardware
- UL Listed
- ULC
- California State Fire Marshall (CSFM)
- MEA Approved
Others
- Switch Configuration
- SPDT
- Minimum Operating Ambient Temperature
- -40°C
- -40°F
- Maximum Operating Humidity
- 93 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity
- 10 (Non-Condensing) percentage relative humidity
- Maximum Operating Ambient Temperature
- 158 degree Fahrenheit
- 70 degree Celsius
Others
- Switch Configuration
- SPDT
- Minimum Operating Ambient Temperature
- -40°C
- -40°F
- Maximum Operating Humidity
- 93 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity
- 10 (Non-Condensing) percentage relative humidity
- Maximum Operating Ambient Temperature
- 158 degree Fahrenheit
- 70 degree Celsius
- Switch Configuration : SPDT
- Minimum Operating Ambient Temperature : -40°C|-40°F
- Maximum Operating Humidity : 93 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity : 10 (Non-Condensing) percentage relative humidity
- Maximum Operating Ambient Temperature : 158 degree Fahrenheit|70 degree Celsius
Image
SKU
Description
PR-1
Multi-Voltage Relay, Epoxy Encapsulated, Single-Pole, Double-Throw, Red LED, 18 to 35V DC
PR-3
Multi-Voltage Relay, Epoxy Encapsulated, Single-Pole, Double-Throw, Red LED, 10 to 40V DC