Transformers
198162 Internally-Mounted Modutrol IV™ Motor Transformer
198162JA, EA, GA, and AA model transformers are used to convert line voltage to 24V AC to power Honeywell Modutrol IV™ motors. 198162JA provides 24V AC isolation, mainly for M723 and M934 replacement motors.
198162JA, EA, GA, and AA model transformers are used to convert line voltage to 24V AC to power Honeywell Modutrol IV™ motors. 198162JA provides 24V AC isolation, mainly for M723 and M934 replacement motors.
Others
- Includes
- Transformer
- Screw
- For Use With
- Mod IV Series 2 & 3 Actuator
- Maximum Output Voltage
- 24 voltage alternating current
- Minimum Operating Ambient Temperature
- -18 degree Celsius
- 0 degree Fahrenheit
- Frequency
- 50/60 hertz
- Maximum Operating Ambient Temperature
- 55 degree Celsius
- 131 degree Fahrenheit
- Output Voltage
- 24 voltage alternating current
Others
- Includes
- Transformer
- Screw
- For Use With
- Mod IV Series 2 & 3 Actuator
- Maximum Output Voltage
- 24 voltage alternating current
- Minimum Operating Ambient Temperature
- -18 degree Celsius
- 0 degree Fahrenheit
- Frequency
- 50/60 hertz
- Maximum Operating Ambient Temperature
- 55 degree Celsius
- 131 degree Fahrenheit
- Output Voltage
- 24 voltage alternating current
- Includes : Transformer|Screw
- For Use With : Mod IV Series 2 & 3 Actuator
- Maximum Output Voltage : 24 voltage alternating current
- Minimum Operating Ambient Temperature : -18 degree Celsius|0 degree Fahrenheit
- Frequency : 50/60 hertz
- Maximum Operating Ambient Temperature : 55 degree Celsius|131 degree Fahrenheit
- Output Voltage : 24 voltage alternating current
Image
SKU
Description
198162AA/U
Transformer, Multi-Tap
198162EA/U
Transformer, 120/24V AC
198162GA/U
Transformer, 220/24V AC, 50/60Hz, SPST, On-Off Switch, 0 to 131F, Modutrol IV Motors