https://buildings.honeywell.com/us/en/search-results.html
×

Transformers

Fire-Lite® Fire Alarm Control Panel Optional Transformer

XRM optional transformers are designed for use with Fire-Lite® fire alarm control panels.

Fire-Lite� Fire Alarm Control Panel Optional Transformer

XRM optional transformers are designed for use with Fire-Lite® fire alarm control panels.

Others

  • Maximum Output Current
    • 3.6 ampere
  • Minimum Output Current
    • 3.6 ampere

Others

  • Maximum Output Current
    • 3.6 ampere
  • Minimum Output Current
    • 3.6 ampere
  • Maximum Output Current : 3.6 ampere
  • Minimum Output Current : 3.6 ampere
Image
SKU
Description
alt
XRM-24E
Transformer, 240V AC, 50Hz, 1.5A
alt
XRM-24B
Transformer, 120 V AC, 60Hz, 3A
alt
XRM-24
Transformer, 24V, 100VA