Transformers
Internal Transformer for Series 2 and 3 Modutrol IV™ Motor
50017460-003 transformer kits are used to convert line voltage to 24V AC to power Honeywell Modutrol IV™ Series 2 and 3 motors.
50017460-003 transformer kits are used to convert line voltage to 24V AC to power Honeywell Modutrol IV™ Series 2 and 3 motors. Each assembly includes a transformer and two transformer mounting screws. The barrier strip in the motor’s wiring box separates line voltage wiring from low voltage wiring.
Others
- Includes
- Transformer
- Screw
- Minimum Input Voltage
- 120 voltage alternating current
- For Use With
- Series 2 & 3 Modutrol IV Motor
- Series 2 and Series 3 Modutrol IV?¢ motors
- Maximum Input Voltage
- 120 voltage alternating current
- Maximum Output Voltage
- 24 voltage alternating current
- Minimum Operating Ambient Temperature
- -18 degree Celsius
- 0 degree Fahrenheit
- Frequency
- 50/60 hertz
- Mounting Type
- Internal mount to Modutrol IV Motors
- Output Voltage
- 24 voltage alternating current
- Maximum Operating Ambient Temperature
- 55 degree Celsius
- 131 degree Fahrenheit
Others
- Includes
- Transformer
- Screw
- Minimum Input Voltage
- 120 voltage alternating current
- For Use With
- Series 2 & 3 Modutrol IV Motor
- Series 2 and Series 3 Modutrol IV?¢ motors
- Maximum Input Voltage
- 120 voltage alternating current
- Maximum Output Voltage
- 24 voltage alternating current
- Minimum Operating Ambient Temperature
- -18 degree Celsius
- 0 degree Fahrenheit
- Frequency
- 50/60 hertz
- Mounting Type
- Internal mount to Modutrol IV Motors
- Output Voltage
- 24 voltage alternating current
- Maximum Operating Ambient Temperature
- 55 degree Celsius
- 131 degree Fahrenheit
- Includes : Transformer|Screw
- Minimum Input Voltage : 120 voltage alternating current
- For Use With : Series 2 & 3 Modutrol IV Motor|Series 2 and Series 3 Modutrol IV?¢ motors
- Maximum Input Voltage : 120 voltage alternating current
- Maximum Output Voltage : 24 voltage alternating current
- Minimum Operating Ambient Temperature : -18 degree Celsius|0 degree Fahrenheit
- Frequency : 50/60 hertz
- Mounting Type : Internal mount to Modutrol IV Motors
- Output Voltage : 24 voltage alternating current
- Maximum Operating Ambient Temperature : 55 degree Celsius|131 degree Fahrenheit
Image
SKU
Description
50017460-003/U
Internal Transformer for Series 2 and 3 Modutrol IV Motors, 120V AC